Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.600 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T5BJ3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.760 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.000 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 2.677 |
| Product length mm | 68.000 |
| Product material | Carbon steel |
| Product width in | 0.984 |
| Product width mm | 25.000 |
