Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Catalog Item | 4T5DK3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.763 |
| Construction Style | Crimp |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End size 1 | -5 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.500 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.590 |
| Product height mm | 15.000 |
| Product length in | 1.574 |
| Product length mm | 40.000 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 15.000 |
| Thread size 1 | M12x1.5 |
