Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.780 |
| A dimension MM | 45.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.550 |
| Backup hex size MM | 13.970 |
| Brand | Danfoss |
| Catalog Item | 4T5DL4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.900 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.826 |
| Product height mm | 20.980 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Carbon steel |
| Product width in | 0.826 |
| Product width mm | 20.980 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903034701 |
