Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.700 |
| Angle shape | 45 Degree |
| Catalog Item | 4T5DLA3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.760 |
| Construction Style | Crimp |
| Drop dimension IN | 0.600 |
| Drop dimension MM | 15.20 |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.200 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 2.165 |
| Product length mm | 55.000 |
| Product material | Carbon steel |
| Product width in | 0.708 |
| Product width mm | 18.000 |
| Thread size 1 | M12x1.5 |
