Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.700 |
A dimension MM | 43.300 |
Angle shape | Straight |
Brand | Synflex Optimum by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Construction Style | Crimp |
End Type 1 | Female BSPP swivel |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hose cut off factor IN | 0.780 |
Hose cut off factor MM | 19.900 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 0.866 |
Product height mm | 22.000 |
Product length in | 1.811 |
Product length mm | 46.000 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 22.000 mm |
Thread sealant | No |
Thread size 1 | G 3/8 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |