Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.800 |
| Angle shape | 45 Degree |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T6BFA6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 19 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.500 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.200 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product material | Carbon steel |
| Product width in | 0.960 |
| Product width mm | 24.384 |
| Thread size 1 | G 3/8 |
