Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T6DL4R7 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.600 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.200 |
| Product height in | 0.826 |
| Product height mm | 20.980 |
| Product length in | 1.811 |
| Product length mm | 46.000 |
| Product material | Carbon steel |
| Product width in | 0.826 |
| Product width mm | 20.980 |
