Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.200 |
| Angle shape | Straight |
| Catalog Item | 4T6DLB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.700 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.771 |
| Product height mm | 45.000 |
| Product length in | 2.322 |
| Product length mm | 59.000 |
| Product material | Carbon steel |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Thread size 1 | M14x1.5 |