Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T6DLB4R7 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 30.99 |
| Hex size 1 IN | 0.660 |
| Hex size 1 MM | 16.764 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 2.320 |
| Product length mm | 58.928 |
| Product width in | 0.830 |
| Product width mm | 21.082 |
