Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.100 |
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T6LMB3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.760 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End size 1 | -6 |
| End type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.600 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 1.574 |
| Product height mm | 40.000 |
| Product length in | 2.047 |
| Product length mm | 52.000 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
