Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4T6MC6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.962 |
| Product height mm | 24.435 |
| Product material | Carbon steel |
| Product width in | 0.962 |
| Product width mm | 24.435 |
| Series | 4T |
