Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T8DK5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.100 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.300 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.790 |
| Product width mm | 20.066 |
| Thread size 1 | M16x1.5 |
