Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T8DL5R7 |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.055 |
| Hose cut off factor MM | 26.800 |
| Hose size | -5 |
| Inside diameter IN | 0.209 |
| Inside diameter MM | 5.300 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 1.996 |
| Product length mm | 50.700 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
