Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T8DLA5R7 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 19 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product width in | 2.940 |
| Product width mm | 74.676 |
