Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T8DLB5R7 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 36.00 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product width in | 0.780 |
| Product width mm | 19.812 |
