Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.800 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T8DS6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.500 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.944 |
| Product height mm | 24.000 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 24.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M20x1.5 |
