Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.945 |
| Backup hex size MM | 24.003 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T8FR8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 21.996 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 1.092 |
| Product height mm | 27.737 |
| Product length in | 3.167 |
| Product length mm | 80.430 |
| Product material | Carbon steel |
| Product width in | 1.092 |
| Product width mm | 27.737 |
| Series | 4T |
| Thread size 1 | 13/16-16 UN |
