Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 71.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.141 |
| Backup hex size MM | 29.000 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4TA12MP12C |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.141 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.800 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.312 |
| Product height mm | 33.324 |
| Product length in | 2.836 |
| Product length mm | 72.034 |
| Product material | 316 Stainless steel |
| Product width in | 1.312 |
| Product width mm | 33.324 |
| Thread size 1 | 3/4-14 NPTF |
