Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | 4TA16FJ16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.496 |
| End connection hex size MM | 38.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.100 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 1.762 |
| Product width mm | 44.754 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903033025 |
