Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4TA16MP16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.900 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.762 |
| Product height mm | 44.755 |
| Product length in | 3.439 |
| Product length mm | 87.350 |
| Product material | 316 Stainless steel |
| Product width in | 1.762 |
| Product width mm | 44.750 |
| Series | 4T |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789255549 |
