Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.760 |
| A dimension MM | 95.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.275 |
| Catalog Item | 4TA20FR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.200 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.700 |
| Product height in | 1.875 |
| Product height mm | 47.625 |
| Product length in | 3.852 |
| Product length mm | 97.841 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Series | 4T |
| Thread size 1 | 1 11/16-12 UN |