Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.590 |
| A dimension MM | 40.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | 4TA2ZB3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -2 |
| End Type 1 | Male pipe NPSM bulkhead |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.300 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 4T |
| Thread size 1 | 1/8-27 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331561 |
