Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.320 |
| A dimension MM | 33.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Danfoss |
| Catalog Item | 4TA2ZP2 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.438 |
| End size 1 | -2 |
| End Type 1 | Male Zerk Tapered |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.630 |
| Hose cut off factor MM | 16.000 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.000 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.330 |
| Product length mm | 33.782 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331578 |
