Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 34.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4TA2ZP3 |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.600 |
| Hose cut off factor MM | 15.200 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.540 |
| Product material | Carbon steel |
| Series | 4T |
| Thread size 1 | 1/4-28 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331585 |
