Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4TA4FJ6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.300 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.400 |
| Product material | Carbon steel |
| Series | 4T |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903034923 |
