Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.770 |
| A dimension MM | 44.800 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 4TA4FJB2 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.200 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.000 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.786 |
| Product length mm | 45.360 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | 4T |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075333640 |
