Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4TA6FJ6C |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.600 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.962 |
| Product height mm | 24.434 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | 316 Stainless steel |
| Product width in | 0.962 |
| Product width mm | 24.434 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789255587 |
