Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 503-221033-2-3 |
| Construction Style | Reusable |
| End type 1 | Male pipe (NPTF) swivel |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.269 |
| Inside diameter MM | 6.833 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |