Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.845 |
| A dimension MM | 72.260 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 5980-25400 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.155 |
| Hose cut off factor MM | 29.330 |
| Hose size | -8 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.700 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.845 |
| Product length mm | 72.263 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 13/16-16 UN |