Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.700 |
| A dimension MM | 68.700 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 5980-28600 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -10 |
| Inside diameter IN | 0.286 |
| Inside diameter MM | 7.260 |
| Product height in | 0.845 |
| Product height mm | 21.463 |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
