Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 55.040 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.272 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 0.982 |
| Hose cut off factor MM | 24.940 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146086983 |
![Hose Fittings 3980-30100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213836%2FID432878265001-0101_preview.jpg&w=1920&q=75)