Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.259 |
| A dimension MM | 57.400 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7900-04B04-600 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.004 |
| Hose cut off factor MM | 25.502 |
| Hose size | -4 |
| Inside diameter IN | 0.152 |
| Inside diameter MM | 3.880 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 2.259 |
| Product length mm | 57.379 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Thread sealant | No |