Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.310 |
| A dimension MM | 84.074 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7900-06J18-123 |
| Drop dimension IN | 0.866 |
| Drop dimension MM | 22.00 |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose size | -18 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 3.319 |
| Product length mm | 84.300 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | 90H |
| Thread sealant | No |