Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.140 |
| A dimension MM | 79.756 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7900-08B08-100 |
| Drop dimension IN | 1.673 |
| Drop dimension MM | 42.49 |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Product height in | 1.673 |
| Product height mm | 42.494 |
| Product length in | 3.149 |
| Product length mm | 79.985 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Seal material | Nitrile (NBR) |
| Series | 90H |
| Thread sealant | No |