Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.453 |
| A dimension MM | 62.306 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7976-06X12-AS |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.624 |
| Hose cut off factor MM | 15.850 |
| Hose size | -12 |
| Inside diameter IN | 0.256 |
| Inside diameter MM | 6.502 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 2.453 |
| Product length mm | 62.306 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Thread sealant | No |