Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.556 |
| A dimension MM | 64.924 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7976-08X16-AS |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.627 |
| Hose cut off factor MM | 15.926 |
| Hose size | -16 |
| Inside diameter IN | 0.343 |
| Inside diameter MM | 8.712 |
| Product height in | 0.945 |
| Product length in | 2.556 |
| Product length mm | 64.922 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Thread sealant | No |