Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7977-08B04-D |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Female braze |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 7977 |
| Thread sealant | No |