Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.336 |
| A dimension MM | 59.340 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7978-02P02-100 |
| End size 1 | -2 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.651 |
| Hose cut off factor MM | 41.935 |
| Hose size | -2 |
| Inside diameter IN | 0.185 |
| Inside diameter MM | 4.690 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 2.336 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | 903 |
| Thread sealant | No |