Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 7980-04N08-100CTL |
| Compatible hose ID IN | 1.291 |
| Compatible hose ID MM | 32.800 |
| Product height in | 1.339 |
| Product height mm | 34.000 |
| Product length in | 2.535 |
| Product length mm | 64.399 |
| Product material | Carbon steel |
| Product width in | 0.773 |
| Product width mm | 19.629 |