Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.440 |
| A dimension MM | 36.576 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7981-02P02-001 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -2 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.755 |
| Hose cut off factor MM | 19.177 |
| Hose size | -2 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.430 |
| Product length mm | 36.322 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Thermoplastic Crimp |