Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.008 |
| A dimension MM | 51.003 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7981-06N00-AS |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.677 |
| Inside diameter MM | 17.196 |
| Product height in | 0.846 |
| Product height mm | 21.488 |
| Product length in | 2.008 |
| Product length mm | 51.003 |
| Product material | Carbon steel |
| Product width in | 0.846 |
| Product width mm | 21.488 |
| Series | Thermoplastic Crimp |