Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.594 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7981-08N00-AS |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.862 |
| Inside diameter MM | 21.895 |
| Product height in | 1.059 |
| Product height mm | 26.899 |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Product material | Carbon steel |
| Product width in | 1.059 |
| Product width mm | 26.899 |
| Series | Thermoplastic Crimp |