Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.358 |
| A dimension MM | 59.900 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7981-10N00-AS |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 1.118 |
| Inside diameter MM | 28.397 |
| Product height in | 1.315 |
| Product height mm | 33.401 |
| Product length in | 2.358 |
| Product length mm | 59.900 |
| Product material | Carbon steel |
| Product width in | 1.315 |
| Product width mm | 33.401 |
| Series | Thermoplastic Crimp |