Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.571 |
| A dimension MM | 14.503 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-00P02-001 |
| End connection hex size IN | 0.560 |
| End size 1 | -2 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.356 |
| Inside diameter MM | 9.050 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 0.571 |
| Product length mm | 14.503 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |