Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.661 |
| A dimension MM | 16.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-00P06 |
| End connection hex size IN | 0.870 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.642 |
| Inside diameter MM | 16.307 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 0.661 |
| Product length mm | 16.789 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |