Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.669 |
| A dimension MM | 17.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-00P08-001 |
| End connection hex size IN | 1.060 |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.691 |
| Inside diameter MM | 17.550 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |