Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.793 |
| A dimension MM | 20.150 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-0LL26 |
| End connection hex size IN | 1.250 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.988 |
| Inside diameter MM | 25.095 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.763 |
| Product length mm | 19.380 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | M26x1.5 |