Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.866 |
| A dimension MM | 22.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-0LS24 |
| End connection hex size IN | 1.180 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.676 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 0.866 |
| Product length mm | 21.996 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Thread size 1 | M24x1.5 |