Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.104 |
| Angle shape | 180 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 7983-06J20-130AS |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.570 |
| Drop dimension MM | 39.88 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 47-53 lb-ft(64-72 Nm) |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.941 |
| Hose cut off factor MM | 49.301 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Seal material | Nitrile (NBR) |
| Series | Thermoplastic Crimp |
| Thread size 1 | M20x1.5 |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |