Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.390 |
| A dimension MM | 86.106 |
| Angle shape | 180 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 7983-08J24-170AS |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.360 |
| Drop dimension MM | 59.94 |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End connection torque | 62-69 lb-ft(84-93 Nm) |
| End size 1 | -24 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.220 |
| Product length mm | 157.988 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Seal material | Nitrile (NBR) |
| Series | Thermoplastic Crimp |
| Thread size 1 | M24x1.5 |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |